B0_Digital_Outputs

Address: 4353 (1101H)
Type: WORD
Access: Read/Write
Unit: --
Range:

0 (all outputs are open) to 2n-1 (all outputs are closed, where n is the number of digital outputs available)

Default Value: --
Store Supported: No
Description: It contains the status of all the outputs on bank 0 of the drive.
Notes:

 See Appendix.

 

A numeric value is associated to the outputs, following the procedure laid out hereafter:

Outputs Value

Output 0

1

Output 1

2

Output 2

4

Output 3

8

Output n

2n